Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

triflex® R dresspacks for Techman Robot®

Secure mounting brackets combined with superior triflex® R cable management for all collaborative robots

All the parts you need to manage the cables on your Techman cobot are now available in one convenient kit. Each kit comes with 6ft. of triflex® R TRE cable carrier links, which have a defined bend radius, built-in torsion stop and split internal cavity for cable separation. The kits also include either plastic or adjustable hook-and-loop mounting brackets, a strain relief bracket, lock clips, and a disassembly tool.  The cobot kits work for various robot arm diameters and have universal applications.  They can be easily assembled and retrofitted in just a few steps due to their compact, smooth design.  They have virtually no edges to reduce the risk of injury, and they are silicon-free which is especially suitable for the automotive industry.

Use the Robotic Dresspack Tool to Configure a Unique Solution

  • Choose by model name or select your robot by manufactuer, type and model
  • Choose how many axes you want to equip for
  • Choose between 3 dresspack options
    • Hook and Loop
    • Hook and Loop w/ mounting bracket
    • Hook and Loop with protector bracket
  • Customize by size, connection, retraction system, etc.
  • Download CAD/PDF files, Request Quote or Add to Cart for Checkout
Use the Configurator

Choose between 3 types of universal cobot kits

TR.COB.VEL.40/.30

Techman Robot VEL

Hook and Loop Brackets

  • 1 triflex® cable carrier approx. 6 ft
  • 4 one meter hook and loop lengths
  • 4 plastic mounting bases
  • 1 strain relief bracket
  • 1 set of lock clips
  • 1 set of screws
  • 1 assembly tool
Shop now

TR.COB.LT.40/.30

Techman LT

Includes Light Brackets

  • 1 triflex cable carrier approx. 6 ft
  • 4 one meter hook and loop lengths
  • 4 plastic mounting bases
  • 4 light brackets (screws included)
  • 1 strain relief bracket
  • 1 set of lock clips
  • 1 assembly tool
Shop now

TR.COB.PRO.40

Techman PRO

Includes Protected Brackets

  • 1 triflex cable carrier approx. 6 ft
  • 4 protector brackets (screws included)
  • 4 one meter hook and loop lengths
  • 4 plastic mounting bases
  • 1 strain relief bracket
  • 1 set of lock clips
  • 1 assembly tool
Shop now

Shop individual parts and accessories

triflex® robotic cable carriers

triflex TRC
  • 5 different styles, easy assembly/disassembly
  • Protection against dirt, chips & debris
  • Impact & abrasion resistant, easy to fill
Browse now

triflex® brackets and accessories

brackets and accessories
  • Standard brackets for quick, simple mounting
  • Fiber rod modules create pretension
  • Protectors, heat-proof jackets & more
Browse now

chainflex® robot cables

robot cables
  • For multi-axis robots, cobots and 3D movements
  • Outer jacket: PUR and TPE options
  • Coolant, notch, hydrolysis and microbe-resistant
Shop now

Discuss your project with a triflex® expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

David Sandiland
Robotics Sales Manager - North America
(705) 313-2574 
Contact an expert now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302