Quick-release nuts - fast forward

Fast forward using the quick release mechanism of these lead screw nuts, which combine precision and quick manual adjustment.

For fast format adjustments

Self-braking design

Lubrication-free

Housing: AL anodized, iglide® J plastic lead screw nut

Robust and reliable

Only recommended for horizontal applications

Max. axial loads stat.: 200 N, dyn.: 50 N see SHT-FF

 
 
 
Part No.:
Part. No. d1 d2 dt B Bf ts db ds k1 k2 E1 E2    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
 FTRM-FF-10x2 TR-10x2 76 62 54 14 6.1 6.6 11 60 60 32 46 91.65 EUR 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
We use cookies to provide our services. By using our services, you agree to the use of cookies. Data protection