Axial Ball Bearings

Our axial ball bearings are up to 40% more cost-effective and 60% lighter than axial bearings made of metal. xiros® axial ball bearings are technologically advanced compared to metal bearings. They are available with glass or stainless steel balls, enable economically efficient and long-lasting operation. They are robust, corrosion-free, and resistant to media and temperatures from -40 to +80°C. In addition, our axial ball bearings guarantee maintenance-free, low-friction, and silent operation without any external lubrication. Use our service life calculator to determine the approximate service life of an axial ball bearing.

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call