Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Round Bar Stock

The round rods made of of the iglide® range of bar stock can be ordered in individual lengths from 100 mm to 1000 mm and with a diameter of 10 mm to 100 mm. We offer different materials to meet the different requirements of each application. Here, you can find the right round-rod material - whether for low, medium or high speeds, for temperatures up to +482°F (+250°C) or for mainly stationary or extreme loads, in other words for almost every requirement. Like every igus® product, the round rods are also suitable for dry-running use and are therefore not only maintenance-free, but are also especially hygienic. For example, iglide® round rods are used in the area of medical technology and in the food and packaging industry.

Categories
Filter
Application Requirements
Size
Certifications and approvals
Material

Number of products: 8

iglide® A160, round bar

  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Dry-running and maintenance-free
  • 15-50 mm diameter
from 46.29 USD/m
11 variants ready for shipping:
9 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A181, round bar

  • Suitable for temperatures up to +190 °F
  • FDA and EC regulation 10/2011 EC compliant
  • Good media resistance
  • 10-50 mm diameter
from 25.82 USD/m
9 variants ready for shipping:
8 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A180, round bar

  • Complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good media resistance
  • For wet environments
  • High wear resistance
  • 10-100 mm diameter
from 12.73 USD/m
12 variants ready for shipping:
12 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A350, round bar

  • For temperatures up to +350 °F
  • FDA compliant
  • For medium to high loads
  • Suitable for both oscillating and rotating applications
  • Fulfills the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Self-lubricating and maintenance-free
  • 10-100 mm diameter
from 48.89 USD/m
14 variants ready for shipping:
11 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® A500, round bar

  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • Temperature resistant from -100 °C to +250 °C
  • High chemical resistance
  • 10-80 mm diameter
from 89.63 USD/m
14 variants ready for shipping:
8 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglide® T220, round bar

  • Free from ingredients banned or unwanted by the tobacco industry
  • The material complies with food and drug administration (FDA) regulations
  • 30-60 mm diameter
     
from 117.45 USD/m
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)
New

iglide® A250, round bar

  • Wear-resistant
  • FDA and EU10/2011 compliant
  • Low drive power required when used for rollers
  • Dry-running belt deflection
from 142.24 USD/m
4 variants ready for shipping:
1 variants within 24 hours
Shop now
RoHS compliant
According to 2011/65/EU (RoHS 2)
New

iglide® AC500, round bars

  • Wear-resistant material for the food area
  • Suitable for high operating temperatures
  • Visually detectable
Upon request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nate Guadagni

Fast-Growing Business Units Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302