Servo Power Cables

When movable connection cables for servo motors are needed in energy chains, chainflex® servo cables are the optimal solution. These cables are specifically developed and tested for continuous movement in energy chains in our test laboratory spanning over 5,500 m². Thanks to designs with either one or two pairs, they meet the requirements of various motor systems. For high EMC protection, the cables feature both a total cable shielding as well as separate pair shielding, for example, for brakes and temperature sensors. In our online shop, you can find not only connection cables for servo motors with PUR outer sheath, but also with highly wear-resistant and cost-effective PVC. Additionally, high-end TPE sheath servo cables are available for maximum stress and small bending radii down to 6.8 x d. Find and order the perfect servo cable for your application below!

Number of products: 0

Flexible servo cable - chainflex®

chainflex® servo cables from igus® have been specially developed for use in e-chains®. Our servo cables are especially suitable for use in moving applications. In the igus® test laboratory, chainflex® servo cables are tested under different conditions. We are thus able to ensure very high quality and a long service life. We test our servo cables at high speeds and rates of acceleration. The servo cables come with various certifications, such as CTP, RoHS, EAC, CE and many more. In addition, the servo cables are flame-retardant and oil-resistant, which means that a chainflex® servo cable is ideal for use in machines and on production lines. Due to the special structure of the servo cable, a bend radii as low as 7.5 x diameter are possible, ensuring a very long service life, even in moving applications. The servo cables are mainly installed in energy chains together with data cables, control cables and other chainflex® cables. With our configurator, you can specify the contents of your e-chain®. Specify which fiber optic cables are to be used, stipulate the length of the coaxial cable or define the excess length of the bus cables. In addition, you can use the chainflex® service life calculator to determine the service life of the desired servo cable. This gives you planning security for your projects, reduces future maintenance costs and also saves time. In accordance with our guiding principle: "cost down...life up".

Cables that are often installed together in energy chains:

bus cables
data cables
coaxial cables
fibre optic cables
control cables

Advantages of the chainflex® servo cable:

Our servo cables are subjected to many millions of test cycles in e-chains® in the igus® laboratory. This ensures a constant high quality. In addition, igus® is able to test the service life and continually improve the cables over time. There is a choice of chainflex® servo cables as PVC servo cables or PUR servo cables. In addition, the PVC servo cables and PUR servo cables are available with or without an inner jacket. Use our e-chains® configurator today and order the energy chain that is ideal for you. If you need help in selecting the right servo cable or would like further information, send us an e-mail or simply give us a call. Our experts are also available to talk to you online via the chat function.

igus® chainflex® servo cables - work or your money back!

Contact Us

Questions or product information? Please contact:

Customer Service