iglide® UW, sleeve bearing with flange, mm

The underwater endurance runner, for fast rotation under water

iglide® UW, sleeve bearing with flange, mm
iglide® UW, sleeve bearing with flange, mm drawing
1 from 2
iglide® UW, sleeve bearing with flange, mm
iglide® UW, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: UWFM-0304-05
  • Material: iglide® UW
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • More iglide® UW parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • The underwater endurance runner, for fast rotation under water
  • For underwater applications
  • For fast and constant motion
  • Long service life
iglide® UW – The underwater endurance runner, for fast rotation underwater
 
  • For underwater applications
  • For fast and constant motion
  • Long service life
  • Dry-running and maintenance-free
  • Standard range from stock


The best iglide® bearings for underwater applications. Extremely wear resistant under water, tested and free from maintenance. The first choice for pumping applications.
 
When to use it?
  • For underwater applications and in liquid media
  • For low loads
  • For high rotational speeds
  • For extreme wear resistance in media-lubricated continuous operation
When not to use?

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service