1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: XFM-020406-03
- Former part number: TFM-020406-03
- Material: iglide® X
- Form: Shop flanged bearings
- Dimensions:
- d1 2 mm
- d2 4 mm
- d3 6 mm
- b1 3 mm
- b2 1 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Previously named T500
- Up to 21755 psi static
- Temperature resistant from -212 °F to +482 °F in continuous operation
- Universal resistance to chemicals
- High compressive strength
iglide® X | Up to 21755 psi static
*Previously named T500
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Over 250 dimensions available from stock
- Temperature resistant from -212 °F to +482 °F in continuous operation
- Universal resistance to chemicals
- High compressive strength
- Very low moisture absorption
- Excellent wear resistance through the entire temperature range
When to use it?
| When not to use?
|
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?