Wear problems are solved quickly and cost-effectively with a large selection of bar stock products from igus®. They are long-lasting and their shape can be adapted individually. Bar stock products made of iglide® material do not need any external lubrication and are maintenance-free. They have been specially developed for dynamic applications, have low coefficients of friction and are very hard-wearing. This substantially lengthens the service life of your application. iglide® bar stock products are available as round rods, hollow bars, or plates of different lengths. Upon request, they can be machined if special shapes are needed. Depending on the application, different iglide® materials with specific properties can be selected. For example, there are bar stock products that withstand temperatures up to +482°F (+250°C) or have been certified for food and drinking-water applications.