Easy to fill from outer or inner radius
Access the cables without opening and closing of lids
Cost-effective one-piece e-chain®, interior separation available
Mounting brackets with integrated strain relief
Series | Inner height |
Outer height |
Inner width |
Outer width |
Bending radii |
Unsupported length max |
|
---|---|---|---|---|---|---|---|
hi [mm] | ha [mm] | Bi [mm] | Ba [mm] | R [mm] | [m] | ||
E03 | 5,0 | 8,0 | 5 - 100 | 8,7 - 13,7 | 10 - 28 | 0,40 | Inquiry |
E04 | 7,0 | 10,0 | 7,0 | 13,0 | 15 - 48 | 0,55 | Inquiry |
E045 | 9,4 | 12,5 | 16,0 | 23,0 | 18 - 38 | 0,40 | Inquiry |
E06 | 10,5 | 15,0 | 10 - 16 | 16,5 - 22,5 | 18 - 38 | 0,55 | Inquiry |
E08 | 14,6 | 19,3 | 10 - 50 | 18,2 - 58,2 | 28 - 48 | 1,00 | Inquiry |
E14 | 19,0 | 25,0 | 15 - 50 | 27,0 - 62,0 | 28 - 125 | 0,65 | Inquiry |
E200 | 24,3 | 35,0 | 37 - 57 | 74,4 - 120,4 | 55 - 200 | 1,75 | Inquiry |
E16 | 32,0 | 39,0 | 23 - 100 | 37,5 - 115,3 | 40 - 125 | 1,00 | Inquiry |
E26 | 36,5 | 50,0 | 48 - 75 | 92,0 - 167,0 | 63 - 250 | 2,00 | Inquiry |
E300 | 48,5 | 64,0 | 48 - 75 | 95,0 - 170,0 | 75 - 300 | 2,25 | Inquiry |