Long-lasting energy supply for STS cranes

Monobeam, double trolley, gooseneck, shuttle boom or lattice girder crane:

For the efficient loading and unloading of ships, various types of large-dimensioned ship-to-shore cranes are used, all of which place high demands on the function and reliability of the energy supply systems used. The operator must always be able to rely 100% on both the energy chains and cables - even under heavy loads, severe weather conditions and aggressive corrosion. With a broad portfolio of robust energy chain systems, intelligent sensors for condition monitoring or predictive maintenance, we help our customers achieve this goal.

Durable products for ship-to-shore cranes (STS)

e-chain® cable carriers

e-chains for cranes Recommended products:
  • P4HD - e-chain® with the longest service life
  • P4.1 - The universal e-chain®
  • Guide troughs - Long travel accessories

chainflex® cables

chainflex® cables Recomended Products

Sensors for cranes

Sensors for cranes Recomended Products

Flexible installation options for energy chains on STS cranes

Be prepared for any case Depending on the application situation and type of crane, various types of installation of an energy chain system are available. In addition to the usual installation on top of the crane girder, the side attachment for example protects against strong crosswinds, whereas an installation of the e-chain under the crane girder shields it as far as possible from snow, rain and ice. We can provide you with the right energy chain and installation option for every situation.
View all crane applications

Top installation of crane girder

Energy chain installation on the crane girder
Learn more

Bottom installation of crane girder

Energy chain installation under the crane girder
Learn more

Side installation of crane girder

Energy chain installation on the side of the crane girder
Learn more

config tool
System Comparison:

Energy chain systems instead of festooning

Provide guidance for cables and energy chains while keeping them protected and safe in wind and fluctuating temperatures. This minimizes downtime.

microflizz vs busbars
System Comparison:

Energy chain systems instead of busbar systems

Deliver data, energy, fluids and air safely in a single energy chain system. For narrow compact spaces and fast lane movement.


Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Mike Patterson
National Sales Manager 
(401) 438-2200
 

Contact an e-chain® expert now

More crane technology information

chainflex® Flexible Cables in Stage Technology

10 tips for the crane industry

crane industry Brochure

Crane industry brochure

Orange Service

Engineering Services