Press fit bearing made of iglide® L100
Extremely wear resistant
Low coefficients of friction
Recommended tolerance for the shaft: h6-h10
Recommended housing bore H7
d1 [mm]: |
|
Order no. | d1 | Tolerance | d2 | b1 | bs | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | |||
WLM-0608-10 | 6 | 8 | 10 | 6 | 3.69 USD | ||
WLM-0810-12 | 8 | 10 | 12 | 8 | 3.88 USD | ||
WLM-1012-14 | 10 | 12 | 14.5 | 10 | 4.01 USD | ||
WLM-1012-16 | 10 | 12 | 16 | 10 | 4.10 USD | ||
WLM-1214-16 | 12 | 14 | 16 | 10 | 6.51 USD | ||
WLM-1214-25 | 12 | 14 | 25 | 15 | 8.07 USD | ||
WLM-1618-18 | 16 | 18 | 18 | 10 | 5.58 USD | ||
WLM-1618-26 | 16 | 18 | 26 | 16 | 5.02 USD | ||
WLM-2023-22 | 20 | 23 | 22.5 | 12.5 | 6.06 USD | ||
WLM-2023-30 | 20 | 23 | 30 | 20 | 6.94 USD | ||
WLM-2225-30 | 22 | 25 | 30 | 20 | 9.02 USD | ||
WLM-2528-29 | 25 | 28 | 29 | 19 | 9.01 USD | ||
WLM-2528-35 | 25 | 28 | 35 | 25 | 9.35 USD | ||
WLM-3034-34 | 30 | 34 | 34 | 24 | 9.54 USD | ||
WLM-3034-40 | 30 | 34 | 40 | 30 | 9.82 USD | ||
WLM-4044-40 | 40 | 44 | 40 | 30 | 10.50 USD | ||
WLM-4044-50 | 40 | 44 | 50 | 40 | 11.97 USD | ||
WLM-5055-50 | 50 | 55 | 50 | 40 | 12.54 USD | ||
WLM-5055-60 | 50 | 55 | 60 | 50 | 13.02 USD |
Tolerance measured with gage