Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® TWBM - hand clamp – 500 N holding strength

A useful supplement for the DryLin®T linear guides – a manual handclamp with constant holding strength.

DryLin® T manual clamping for the DryLin® T linear plain bearing type series

Clamping of high loads Clamping of high loads, holding strength 500 N per clamp

Brass clamp elements

Location bores as TW-01-25

For size 25

Removable handle


Industries: Handling, assembly, tooling machines, machining centres in general
Mounted manual clamping DryLin®-TWBM manual clamping, mounted with two DryLin® T carriages
Individual manual clamping Individual manual clamping
Order no. Clamping force A
-0,3
A2
-0,3
H H1 H2 K2 C C2 lg bg    
[N] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Ready to ship in 24 hours TWBM-01-25 500 80 57 36 5 16 M8 68 45 80 99 282.17 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
The hand clamp WHKD is available mounted in the following complete carriage: WW-10-40-10-HKD, WW-20-80-15-HKD

This product is suitable for all linear guides DryLin® T with installation size 25


Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302