We are living in dynamic times - the general conditions of life can change at any moment. A high degree of flexibility and safety is therefore required. Both can be guaranteed by the new ready-to-connect extension cables from igus for robot applications.
Flexibility due to the new extension cables for your robot application in 7 cable qualities and price classes as well as the cables being cut to the required length to the exact centimeter, safety due to the complete testing of each individual readycable as well as the 36-month guarantee that igus typically gives on all cables.
All this enable you to act according to needs and to the best possible effect at any time, even in the highly dynamic environments of the automotive and parts supply industries.
| Robot type | igus® Part No. | Cable type | Number of cores and conductor nominal cross section | Outer diameter | |
|---|---|---|---|---|---|
| IRB6620, 6640, 6650S, 7600 | MAT904141219 | Direct connection cable | (18G2.5)C | 25,5 | MAT904141219 |
| IRB6620, 6640, 6650S, 7600 | MAT904141220 | Direct connection cable | (6x(2x0.25))C | 9,0 | MAT904141220 |
| IRB 8700 | MAT904141221 | Direct connection cable | (6x(2x0.25))C | 9,0 | MAT904141221 |
| Robot type | igus® Part No. | Cable type | Number of cores and conductor nominal cross section | Outer diameter | |
|---|---|---|---|---|---|
| M-900iB and R-2000iC | MAT904141222 | Direct connection cable | (7x(6x2.0))C | 36,5 | MAT904141222 |
| M-900iB | MAT904141223 | Direct connection cable | (7x(6x2.0))C | 36,5 | MAT904141223 |
| M-900iB and R-2000iC | MAT904141224 | Direct connection cable | (5x(4x0.25)+10x(3x0.75))C | 27,0 | MAT904141224 |
| Robot type | igus® Part No. | Cable type | Number of cores and conductor nominal cross section | Outer diameter | |
|---|---|---|---|---|---|
| Quantec | MAT904141225 | Direct connection cable | (5x(2x6.0+2x2.5)+2x(6x1.0)C)C | 35,5 | MAT904141225 |
| Quantec | MAT904141226 | Direct connection cable | (5x(2x6.0+2x2.5)+2x(6x1.0)C)C | 35,5 | MAT904141226 |
| Quantec and Fortec | MAT904141227 | Direct connection cable | ((4x0.38)C+4x1.5)C | 11,5 | MAT904141227 |
| Fortec | MAT904141228 | Direct connection cable | (2x(3x1.5)C+3x(3x10)+1G10)C | 36,0 | MAT904141228 |
| Fortec | MAT904141229 | Direct connection cable | ((6x1.5)C+3x(3x4)+1G6)C | 28,0 | MAT904141229 |
| Fortec | MAT904141230 | Direct connection cable | (2x(3x1.5)C+3x(3x10)+1G10)C | 36,0 | MAT904141230 |
| Fortec | MAT904141231 | Direct connection cable | (2x(3x1.5)C+3x(3x10)+1G10)C | 36,0 | MAT904141231 |
chainflex® robot cables are used in energy chains or 3D applications. We give a 36-month guarantee on all our cables with a confidence based on our more than 30 years of experience in our 3,800 m² test laboratory.
Ready-to-install energy chain systems and pre-assembled cables . All ready-to-connect cables have been fully and thoroughly tested and can be ordered in the required length (with centimeter accuracy), with no minimum order quantity.
Energy supply for robots made configurable online. We can offer you an optimized solution for almost every robot from a selection of over 5,000 different articles.
Monday to Friday from 8 am - 8 pm
24h