Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® pressfit bearing KGLM, mm

Special properties:

Spherical ball and housing made from high-performance plastics

Easy to install

Compensation for misalignment

Corrosion resistant

Lightweight

Self-lubricating, maintenance-free



Spherical bearing KGLM

d1 [mm]:

 

Load data and dimensions [mm]

Order no. Maximum static
pressure load
Maximum static
pressure load in the housing
d1
E10
d2 B C Max.
pivot-
   
  Radial Axial Radial Axial         Angle    
  [lbs] [lbs] [lbs] [lbs] [mm] [mm] [mm] [mm] [mm]    
ready for shipping in 24 - 48 hours KGLM-02 67.5 13.5 2 8 4 3 32° 2.87 USD Add to shopping cart
Delivery time on request KGLM-03 123.75 45 3 10 6 4.5 32° 3.89 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-05 292.5 112.5 5 13 8 6 30° 4.77 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-06 405 146.25 6 16 9 6.5 29° Upon request Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-08 607.5 270 8 19 12 9 25° 5.01 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-10 900 315 10 22 14 10.5 25° 5.62 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-12 1215 337.5 12 26 16 12 25° 6.22 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-14 1350 562.5 14 28 19 13.5 23° 6.80 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-16 1800 675 16 32 21 15 23° 7.88 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-18 2025 900 18 35 23 16.5 23° 8.96 USD Add to shopping cart
Delivery time on request KGLM-20 2250 1125 20 40 25 18 23° 9.84 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-22 2632.5 1462.5 22 42 28 20 22° 11.94 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-25 3060 1687.5 25 47 31 22 22° 14.82 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLM-30 4500 2025 30 55 37 25 22° 18.44 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


ready for shipping in 24 - 48 hours
Delivery time on request