XYZ Gantries
by drylin®
Browse the Shop

XYZ Gantries by drylin®

drylin® XYZ gantry robots are a 3-axis solution for a variety of automated tasks. A key benefit is their modularity, so you can decide which linear actuators and accessories to include. drylin® XYZ gantries offer a variety of advantages: cost savings of up to 60 percent, self-lubricating components lightweight design, resistance to corrosion, dirt and dust, as well as easy assembly and installation. In addition, these XYZ gantries provide rapid ROI and easy programming using our robot control system. igus® also offers customized gantries based on customer-specific application and installation parameters.  Typical applications include pick and place, sorting, labelling, measurement, inspection automation and repetitive material handling.  Additional igus® accessories include Inductive Sensors, Mechanical Switches, Motor Flanges, Couplings, Assembly Plates and Motor Cables.
Benefits:
  • Workspace: Up to 3,600mm
  • Positioning accuracy: Approx. +/-0.8mm
  • Max load: 24.5N (5.5lbs) *horizontally mounted
  • Max speed: 0.5m/s
  • Higher load and speed options available
Resources:

Gantry Configurator


With the gantry configurator (beta version), you can configure any type of gantry, whether XY Actuator (Single Rail), XY Gantry or XYZ gantry.  Customize to your unique specifications, requirements and size, and download or add to cart for purchase.
 
Use the Gantry Configurator

Browse Our Line of Gantry Robots

XY Actuator

XY actuator
  • Workspace: Up to 800 x 500mm
  • Payload: Up to 5kg
  • Precision: Up to 0.2mm
  • Max Speed: 1m/s
Learn more
Shop now

XY Gantry

XY Gantry
  • Workspace: Up to 500 x 500mm
  • Payload: Up to 8kg
  • Precision: Up to 0.5mm
  • Max Speed: 1.5m/s
Learn more
Shop now

Linear Actuators

drylin linear actuator
  • Clean, quiet, self-lubricating & lightweight
  • Belt Driven Actuators
  • Lead Screw Actuators with Rails
  • Lead Screw Driven Actuator with Shafts
​​​​​​​Learn more
Shop now

RBTX Marketplace for
Low-Cost Automation


RBTX is an online marketplace for robotics that brings together users and suppliers of robotic components.  There you can easily browse and purchase gantries, delta robots, robotic arms and more all from various dealers.
 

Learn more and browse the RBTX Marketplace.

RBTX

Components for Gantry Systems

Plain Bearings

plain plastic bearings
  • Self-lubricating, clean, quiet & lightweight
  • Over 50 material type options available
Learn more
Shop now

Linear Bearings & Rails

linear bearings and slides
  • Always self-lubricating & maintenance-free
  • 6 linear system style options
Learn more
Shop now

Linear Actuators

drylin linear actuators
  • Belt-driven and screw-driven versions available
  • Self-lubricating, clean, quiet & maintenance-free
Learn more
Shop now

Contact a Gantry Specialist


Whether you're interested in fully assembled solutions or looking to build your own customizable project, learn more by contacting us via the form below or call us at 800-521-2747 to discuss your project today!
 
Contact an Expert

Frequently Asked Questions

A gantry robot, otherwise known as a gantry or cartesian robot, is a system that allows movement along linear paths within a 3D space.

Usually our maximum is 3000x3000x750 (xyz), but we can also offer longer strokes. The best way is to send us an enquiry and we will check your requirements.

In principle, all electric motors can be connected. At igus, we mainly use stepper motors.

0.3 to 0.5mm.

1m/s, but there are exceptions here, too. The best way is to send us an enquiry and we will check your requirements.

Feel free to try out gantry robot configurator. We would also be happy to assist. Send us an enquiry and we will check your requirements.

gantry-diagram.jpeg

Workspace is sometimes referred to as the work envelope; workspace and work envelope is the area within physical reach of a gripper, print head, etc.

gantry-workspace.jpeg

The XY actuator is made of an X axis with part number GRW-0630. The Y axis is a ZLW-1080. There are two axes: X’ – Y’ with encoder motors. The workspace is 500mm x 100mm. The list price is $1,291.70.

gantry-xy-actuator.jpeg

The XY gantry is made from an X & Y axes, both ZLW-0630s. There are two axes: XX’ – Y’ with encoder motors. The list price is $1,683.50.

gantry-xy.jpeg

The XYZ gantry is made from an X axis with a ZLW-1040, Y axis with a ZLW-1080 and a Z axis with a GRW-0630. There are three axes: XX’ – Y’ – Z with encoder motors. The workspace is 500mm x 500mm x 100mm. The list price is $2,461.10.

gantry-xyz.jpeg