Corrosion Resistant Linear Bearings Avoid Rust

Rust is never present with media-resistant linear systems from igus®

drylin® linear technology combines the corrosion-resistance of thermoplastic bearing liners with shafting and rail systems made of soft stainless steel (including 300-series) or hard-anodized aluminum. Ball bearings can damage soft stainless steel, and therefore require a hardened surface. Hardened stainless steels are more prone to corrosion, making drylin® better able to avoid rusting.

The lack of external lubrication and grease in drylin® is another factor in creating corrosion-resistance. drylin® is also well-suited to tackle tough applications, including chemical wash down environments in the food processing industries, as well as saltwater environments.

Learn more about drylin® linear technology or visit the  Engineer's Toolbox to explore videos and tech talks outlining more drylin® linear applications.

Go to the drylin® shop

No external lubricants


No external lubricants

Quality tested in the igus® lab


Quality tested in the igus® lab

Ideal for use on soft shafts


Ideal for use on soft shafts