chainflex® servo motor feedback cable CFROBOT4

CFROBOT4.009 product image
igus-icon-lupe
1. Pressure extruded PUR compound 2. Extremely torsion-resistant copper shield 3. Extremely torsion-resistant copper shield 4. Conductor stranded with dampening elements 5. High flexural strength special conductor
igus-icon-lupe
play iconCFROBOT4.009 video
igus-icon-lupe
1 from 3
CFROBOT4.009 product image
1. Pressure extruded PUR compound 2. Extremely torsion-resistant copper shield 3. Extremely torsion-resistant copper shield 4. Conductor stranded with dampening elements 5. High flexural strength special conductor
CFROBOT4.009 video
  • Requirements: For twistable applications
  • Download Data Sheet
  • Outer jacket: PUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Halogen and Silicone-free
  • Flame retardant
  • Coolant resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Notch-resistant
  • PVC-free
  • chainflex® class: 6.1.3.3
igus-icon-lieferzeit-dotCFROBOT4.009
formerly: CFROBOT4-009
4 PR 24 AWG (0.25) + 2 x 20 AWG (0.5)

Contact Us

Questions or product information? Please contact:

Customer Service