Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Bus cable | USB 3.0, PVC

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
Product description
PVC Bus cable | USB 3.0
 
Typical application areas
  • USB 2.0 cable for use in e-chains® in an industrial environment
  • Transmission lengths CFBUS.065 of up to 5 m
  • Transmission lengths CFBUS.066 of up to 10 m
Technical Note:
The USB, FireWire and GigE cables listed on this page have been developed and manufactured for mechanically demanding industrial use in e-chains®. High resistance to oil and lubricants is guaranteed, as is also a high degree of protection against electro-magnetic interference fields. This high mechanical service life was reached with the usage of high quality materials which even care for the electrical safeness. In single cases communication errors can occur, if very different hardware and software is combined. We therefore recommend that all the components of the overall system are first tested with the cables. Of course we support you with the details of these electrical tests. Give us a call!
 
Certificates and standards
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1
Technical data
Downloads

Application Assistance

For further questions or product information, please contact:

Photo
Stephen Van Dam

ECS Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h