igusigus-icon-cart(0)

PUR-Bus cable | GigE, torsion, Connector A: Yamaichi RJ45 metal, Connector B: Yamaichi RJ45 metal

GIG9045001 product image
igus-icon-lupe
  • Requirements: For twistable applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.1.3.3
Item no.
InfoInfoigus-icon-infoigus® GmbH defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 50 m * igus® GmbH was able to successfully implement customer applications with excess length. Test us! 

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h