readycable® signal cable suitable for Kollmorgen / Danaher Motion 84972 (5 m), base cable PUR 10 x d

MAT9840601 product image
igus-icon-lupe
  • Outer jacket: PUR
  • Download Data Sheet
  • Overall shield
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen and Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 5.5.3.1
igus-icon-lieferzeitMAT9840601
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Questions or product information? Please contact:

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h