readycable® fan cable suitable for Lenze EYL002VxxxxA00J02, extension cable iguPUR 12.5 x d

MAT9511110 product image
igus-icon-lupe
1. Pressure-extruded iguPUR mixture 2. Mechanically high-quality PVC mixture 3. Stranded wire made of bare copper wires 4. Plastic yarn
igus-icon-lupe
1 from 2
MAT9511110 product image
1. Pressure-extruded iguPUR mixture 2. Mechanically high-quality PVC mixture 3. Stranded wire made of bare copper wires 4. Plastic yarn
  • Requirements: For flexing applications
  • Download Data Sheet
  • Outer jacket: iguPUR
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • chainflex® class: 3.1.3.1
igus-icon-lieferzeitMAT9511110
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Questions or product information? Please contact:

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h