igus-icon-lupe
- For connecting an e-chain® to an steel guide trough.
- Compatible with series E4Q.82 / H4Q.82 / E4.80 / H4.80 / R4.80 / 15050 / 15150 / R19850 / 15250 / 15350 / 5050HD / 9850HD mounting brackets
igus-icon-lieferzeit96.80.01
When installing the mounting brackets at the fixed end, the steel trough normally needs to be drilled to match the mounting bracket hole pattern. With the new fixed end module, the boreholes are prefabricated so that the 78.7" (2,000 mm) long component can be used for center-fed, end-fed and even for reverse-fed applications. This allows the mounting brackets, the C-profile for strain-relief and glide bars to be fixed and secured quickly.
For mounting bracket series E4Q.82 / H4Q.82 / E4.80 / H4.80 / R4.80 / 15050 / 15150 / R19850 / 15250 / 15350 / 5050HD / 9850HD