Aluminum SuperTrough | 970.30.SL / 970.31.SL / 970.32.SL

970.31.SL product image
igus-icon-lupe
  • 1 set of 2 Aluminum trough side parts
  • 100 mm in height and 2m in length
  • 970.30.SL and 970.31.SL are suitable for Series E2.17, E2C.17, 10, B15, 15, and R15 e-chains®
  • 970.32.SL is suitable for Series E2.21, E2C.21, 1500, and E4.21 e-chains®
  • Light and corrosion-resistant
  • Easy to install
  • Fast and easy mounting
igus-icon-lieferzeit970.31.SL
earlier: 970-31-SL

Contact Us

Questions or product information? Please contact:

Customer Service