igus-icon-lupe
- 1 set of 2 Aluminum trough side parts
- 117 mm in height and 2m in length
- 972.02.30.SL and 972.02.31.SL are suitable for Series E4.31L, R4.31, E4.28, and R4.28 e-chains®
- 972.30.SL is suitable for Series E2.38, E2C.38, 2700, R58, E4Q.34, H4Q.34, E4.32, H4.32, R4.32, E4.38L, and R4.38L e-chains®
- 972.31.SL is suitable for Series E4Q.34, H4Q.34, E4.32, H4.32, R4.32, E4.38L, and R4.38L e-chains®
- 972.32.SL is suitable for Series E2.38, E2C.38, and R58 e-chains®
- Light and corrosion-resistant
- Easy to install
- Fast and easy mounting
igus-icon-lieferzeit-dot972.02.31.SL