chainflex® bus cable CFBUS-PVC

CFBUS.PVC.001 product image
igus-icon-lupe
CFBUS.PVC.001 technical drawing
igus-icon-lupe
play iconCFBUS.PVC.001 video
igus-icon-lupe
1 from 3
CFBUS.PVC.001 product image
CFBUS.PVC.001 technical drawing
CFBUS.PVC.001 video
  • Requirements: For medium duty applications
  • Download Data Sheet
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
igus-icon-lieferzeit-dotCFBUS.PVC.001
earlier: CFBUS-PVC-001
2 x 24 AWG (0.25)
Profibus (1x2x0.64 mm)
Red lilac (comparable to RAL 4001)

Contact us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h