chainflex® motor cable, CFPE

CFPE.15.01 product image
igus-icon-lupe
1. Pressure-extruded, flame-retardant TPE mixture 2. Pressure-extruded TPE mixture 3. High tensile strength special conductor
igus-icon-lupe
1 from 2
CFPE.15.01 product image
1. Pressure-extruded, flame-retardant TPE mixture 2. Pressure-extruded TPE mixture 3. High tensile strength special conductor
  • Requirements: For extremely heavy duty applications
  • Download Data Sheet
  • Outer jacket: TPE
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • chainflex® class: 6.6.4.2
igus-icon-lieferzeit-dotCFPE.15.01
formerly: CFPE-15-01
1 x 16 AWG (1.5)

Contact us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h