chainflex® servo motor feedback cable CF211

New
CF211.023 product image
igus-icon-lupe
1. Oil-resistant mixture on PVC base 2. High flexural strength braided copper shield 3. Film banding over the outer layer 4. Adapted TPE mixture over pair shielding 5. Extremely flexurally strong, tinned copper shielding 6. High tensile strength centre element 7. Fine-wire special conductor
igus-icon-lupe
1 from 2
CF211.023 product image
1. Oil-resistant mixture on PVC base 2. High flexural strength braided copper shield 3. Film banding over the outer layer 4. Adapted TPE mixture over pair shielding 5. Extremely flexurally strong, tinned copper shielding 6. High tensile strength centre element 7. Fine-wire special conductor
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • chainflex® class: 4.2.2.1
igus-icon-lieferzeitCF211-023
(2x(2x0,25)+(2x0,34))C