chainflex® bus cable CFBUS

CFBUS.020 product image
igus-icon-lupe
CFBUS.020 technical drawing
igus-icon-lupe
play iconCFBUS.020 video
igus-icon-lupe
1 from 3
CFBUS.020 product image
CFBUS.020 technical drawing
CFBUS.020 video
  • Requirements: For extremely heavy duty applications
  • Download Data Sheet
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
igus-icon-lieferzeit-dotCFBUS.020
earlier: CFBUS-020
4 x 24 AWG (0.25)
CAN-Bus/Fieldbus

Contact Us

Questions or product information? Please contact:

Customer Service