drylin® delta pick and place robot

Number of products: 9

Two-axis delta robot | Workspace 400mm

  • Up to 100 picks/min.
  • Payload 500g
  • For precision requirements of 0.5mm
  • At speeds up to max. 3.0m/s
  • Max. acceleration: 60m/s²
Optionally available
from 5,483.74 USD/Pc.
Shop now

Two-axis delta robot | Workspace 700mm

  • Up to 50 picks/min.
  • Payload 5 kg
  • For precision requirements up to 0.5mm
  • At speeds up to max. 2.0m/s
  • Max. acceleration: 30m/s²

Optionally available
from 6,451.45 USD/Pc.
Shop now

3-axis delta robot | Working diameter 360mm

Product information
  • For loads up to 5.0[kg]
  • For precision requirements of 0.5[mm]
  • At speeds up to max. 3.0[m/s]

Optionally available
from 6,221.04 USD/Pc.
Shop now

3-axis delta robot | Working diameter 660mm

Product information
  • For loads up to 5.0[kg]
  • For precision requirements of 0.5[mm]
  • At speeds up to max. 0.7[m/s]

Optionally available
from 7,672.62 USD/Pc.
Shop now

Delta robot | Calibrating pin

  • Practical tool for calibration
  • For easy positioning on the zero point
  • Suitable for Delta robots
from 6.10 USD/Pc.
1 variants ready for shipping:
1 variants within 2-3 weeks
Shop now

Delta robot | cable clip

  • Safe cable routing
  • Light weight
  • Easy to assemble
  • Suitable for 2-axis & 3-axis delta robots
from 4.36 USD/Pc.
1 variants ready for shipping:
1 variants within 2-3 weeks
Shop now

Pneumatic rotary feed-through with suction lifter

  • Stroke: 17 mm
  • Payload: 300 g
  • 360° infinitely rotatable
  • Non-rotating
  • Max. 500 rpm
from 972.49 USD/Pc.
Shop now

3-axis delta robot | working diameter 1,000 mm | Size: XXL

Product information
  • Up to 111 picks / min.
  • For loads up to 2.5 kg
  • For precision requirements up to approx. 0.3 mm
  • For speeds up to max. 2.0 m/s
  • Max. Acceleration: 28 m/s²
from 24,671.19 USD/Pc.
Shop now

3-axis delta robot | working diameter 1,000 mm | extra rotary axis

Product information
  • Up to 111 picks / min.
  • For loads up to 2.5 kg
  • For precision requirements up to approx. 0.3 mm
  • For speeds up to max. 2.0 m/s
  • Max. Acceleration: 28 m/s²
from 33,929.93 USD/Pc.
Shop now

Application Assistance

For questions or product information, please contact:

Photo
Jan Hennecke

Business Unit Manager - RBTX.com & Low Cost Automation

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302