Delta robots for pick & place tasks

Delta Robots for Pick & Place Tasks

High-speed delta robots for fast picking, packing, and inspection

  • Delivers precise, repeatable motion with positioning accuracy of ±0.5 mm
  • Offers flexible workspace sizes of 360 mm or 660 mm diameter
  • Supports payloads up to 5 kg for handling larger parts
  • Reaches up to 60 picks per minute in a 360 mm setup
  • Maintains 30 picks per minute with a 660 mm reach
  • Operates at speeds up to 3 m/s using a standard 48V power supply

Browse our delta robots

delta

2-axis delta robot

  • Working diameter 400 mm or 700 mm
  • For loads up to 500g
  • For precision requirements of 0.5mm
  • At speeds up to max 3.0 m/s
3 DoF Delta (360 or 600mm)

3-axis delta robot

  • Working diameter 360 mm or 600 mm
  • For loads up to 5.0 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
delta

3-axis XXL delta robot

  • Working diameter 1,000 mm
  • For loads up to 2.5 kg
  • For precision requirements up to 0.3 mm
  • For speeds up to 28 m/s²


Browse igus® parts used in our delta robots

linear actuator

Linear Actuators

igus® Robot Controller

Robot Control Software

  • For delta robots, gantries & robotic arms
  • Digital twin & teach mode capable
  • Free & no programming knowledge required
Motors

Electric Motors

  • NEMA Stepper motors
  • DC motors
  • EC/BLDC motors

Find Everything You Need to Automate with RBTX

RBTX Robotics Marketplace

Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

  • A delta robot or parallel robot is a 3-axis robot connected by a common joint above and below the arms to fulfill its main purpose: picking up and placing objects.
  • The igus® delta robot is available in both a small and a large version: it offers customers with a smaller working range (330mm diameter at a height of 75mm) the possibility of achieving highest speeds. The large delta robot now has twice the reach of the smaller robot (660mm diameter at a height of 180mm), giving customers with a smaller workspace (330mm diameter at a height of 75m) the flexibility to pick up and place objects from more distant locations.
  • A delta robot can be used for standard applications with small parts, such as picking from a conveyor belt or buffer table to a stationary destination or for painting, spraying and repetitive work over a small area.
  • The drylin® delta robot can extend to a diameter of up to 360mm at a height of 75mm.
  • The larger version of the drylin® delta robot can reach a diameter of up to 660mm in 180mm height.
  • You can purchase our deltas in a variety of ways, whether you need assembled or unassembled motors and/or no motors at all, we can customize a solution that works for you.
  • igus® offers the iRC, which can be used to program and control the delta with an easy-to-use graphical interface. If the igus® iRC does not work for your project, then we can help put you in touch with some recommended control manufacturers.
  • Yes. You'll need to buy power supplies, sensors and end of arm tooling. You'll also be responsible for robot safety requirements. Integration partners can help with these specifications.
  • igus® has a network of integration partners that can be contracted hourly or per project to assist you with your delta implementation.

Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service