iglide® M250, Flange bearings, mm

Excellent vibration damping

iglide® M250
iglide® M250 drawing
1 from 2
iglide® M250
iglide® M250 drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MFM-2528-16
  • Material: iglide® M250
  • Shape: Flange bearings
  • Dimensions:
    • d1 25 mm
    • d2 28 mm
    • d3 35 mm
    • b1 16.5 mm
    • b2 1.5 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Excellent vibration damping
  • Resistant to edge loads
  • High impact resistance

iglidur® M250 | The robust all-rounder with outstanding vibration dampening

The self-lubricating material iglidur® M250 is particularly characterised by impact resistance, vibration dampening and wear resistance. It proves itself particularly well under stresses where a vibration-dampening function of the material is required, e.g. in sports equipment and packaging machines. As it is also capable of embedding dirt, it is also suitable for agricultural machinery and gardening equipment.

Typical application areas

  • Agricultural engineering
  • Mechanical engineering
  • Furniture / Industrial design
  • Textile industry

When to use it?

  • When the material is exposed to heavy soiling
  • For excellent vibration dampening
  • At low to medium speeds
  • When mechanical rework is required
  • Insensitive to edge pressure
  • High impact resistance
  • Thick wall thicknesses according to DIN 1850

When not to use it?

  • For applications in wet areas
  • When very high precision is required
  • For very smooth shafts
  • When a cost-effective material with maximum wear resistance is required
Unsure if it fits?

Consulting

I would be happy to answer your questions in person

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm