1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: GFM-0304-02
- Material: iglide® G
- Shape: Flanged bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 2 mm
- b2 0.5 mm
- Adjust dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
- Excellent price/performance ratio
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
iglide® G | The general purpose bearing
*Previously named iglide G300
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
- Over 650 sizes available from stock
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
- Self-lubricating and maintenance-free
When to use it?
| When not to use?
|
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Assembly
iglide® bearings are designed to be press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The pre press-fit dimension can be up to 2% oversized, because of this, of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Unsure if it fits?