iglide® P, sleeve bearing with flange, mm

The cost-effective outdoor all-around performer - No moisture expansion even with high ambient humidity

iglide® P, sleeve bearing with flange, mm
iglide® P, sleeve bearing with flange, mm drawing
1 from 2
iglide® P, sleeve bearing with flange, mm
iglide® P, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: PFM-0405-04
  • Material: iglide® P
  • Shape: Flange bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • The cost-effective outdoor all-around performer - No moisture expansion even with high ambient humidity
  • Low water absorption
  • Low wear rates
  • High load capacity

iglidur® P | The cost-effective outdoor all-rounder - No swelling even with high ambient humidity

Due to its thermal stability and low total moisture absorption, iglidur® P is one of the most dimensionally stable all-rounder materials in changing ambient conditions. iglidur® P is recommended for pivoting and rotational movements at medium loads.

Typical application areas

  • Mechanical engineering
  • Furniture / industrial design
  • Solar technology
  • Sport, fitness & rehab
  • Traffic engineering

When do I use it?

  • When low moisture absorption is required
  • When a cost-effective material for high pressure loads is required
  • When higher precision is required in damp and medium temperatures

When do I not use it?

  • When mechanical rework is required
  • When maximum wear resistance is required
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call