drylin W slim stainless steel pillow block WE7UMS-01

WE7UMS-01-10-ES product image
igus-icon-lupe
WE7UMS-01-10-ES product image
igus-icon-lupe
WE7UMS-01-10-ES product image
igus-icon-lupe
WE7UMS-01-10-ES product image
igus-icon-lupe
WE7UMS-01-10-ES technical drawing
igus-icon-lupe
1 from 5
drylin W slim stainless steel pillow block WE7UMS-01
drylin W slim stainless steel pillow block WE7UMS-01
drylin W slim stainless steel pillow block WE7UMS-01
drylin W slim stainless steel pillow block WE7UMS-01
drylin W slim stainless steel pillow block WE7UMS-01
igus-icon-arrow-left
igus-icon-arrow-right
  • Corrosion-resistant, resistant to chemicals and media thanks to housing made of V4A (1.4571/AIS 316Ti)
  • Save up to 20 % installation space compared to standard housings thanks to internal bore
  • e.g. WE7UM-01-16-ES-FG with WS-16 rail: 52 mm, WE7UMS-01-16-ES with WS-16 rail: 42 mm
  • Clean and hygienic thanks to no lubrication
igus-icon-lieferzeit-dotWE7UMS-01-10-ES
10
none
stainless steel 1.4571

Contact us

Questions or product information? Please contact:

Max Wahle
Max Wahle

igus-icon-phone+1 (401) 443-7558

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h