ReBeL Cobot

ReBeL® Cobot from $7,499

The 6 DoF ReBeL cobot: Cost-effective & lightweight with plastic modular gearbox

  • Choose from 4, 5 and 6-axis models for different reach and payload requirements
  • Up to 3 kg payload and up to 664 mm reach, depending on the configuration
  • Lightweight construction, with the 6-axis ReBeL weighing just 8.2 kg
  • Integrated control system with free igus Robot Control software, or an open-source version for custom integration

Browse the Robot Arm Shop

Rebel

ReBeL® Cobot

  • Payload up to 2kg, reach up to 600mm
  • Cobot & service robot capabilities
  • 4 or 6 DoF, optional 7th axis RTU
7th axis robot

7th Axis Robot Transfer Unit

  • Increase the robot’s working range by up to 4x
  • Belt-driven linear axis with strokes up to 3,000 mm
  • Compatible with the ReBeL and robots from various manufacturers
igus Robot Control

igus Robot Control

  • Intuitive programming and robot operation
  • Free, license-free programming software
  • Compatible with ReBeL, gantry, delta and SCARA robots

Find Everything You Need to Automate with RBTX

RBTX Robotics Marketplace

Low-Cost Automation Application Stories

"ChocoMatic" the Automatic Chocolate Dispenser

A low-cost robot arm from RBTX demonstrating an automation application by serving chocolates, showcasing how simple robotic solutions can handle everyday tasks.

Solving GSK’s 20 G Vial Shaking Challenge

Industrial robot arm with custom tooling shaking pharmaceutical vials to automate GSK’s lab process.

Browse the Engineer's Toolbox


Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service