Gantry robots for industrial automation

Gantry Robots for Industrial Automation

Maintenance-free, easily customizable, automated gantry solutions

  • Two- and three-axis configurations with strokes up to 3,000 × 3,000 × 750 mm
  • Repeatability from 0.3 to 0.5 mm and speeds up to 1 m/s, depending on the configuration
  • Self-lubricating plastic liners enable maintenance-free dry operation
  • Lightweight, corrosion-resistant construction withstands dirt and dust
  • Costs up to 40% less than traditional gantries and programs with free igus Robot Control software

Browse all Gantries

XY Acutator

YZ Gantry

  • Starting at $2,028.38
  • Up to 800 x 500mm
  • Payload: Up to 5kg
drylin XY gantry robot

XY Gantry Robot

  • Starting at $1,916.40
  • Up to 500 x 500mm
  • Payload: Up to 8kg
XYZ Gantry Robot

XYZ Gantry Robot

  • Starting at $3,724.50
  • Up to 800 x 800 x 500mm
  • Payload: 2.5kg
Palletizing Gantry Robot

Palletizing Gantry Robot

  • Starting at $13,467.50
  • Up to 2000 x 2000 x 1000mm
  • Payload: Up to 10kg

Find Everything You Need to Automate with RBTX

RBTX Robotics Marketplace

Browse Gantry Application Stories

RBTX x Kolver Robotic Screwing Application

gantry

Desktop medicine dispensing gantry for pharmacy

gantry

Browse the Engineer's Toolbox


FAQ: Frequently Asked Questions

gantry diagram

Contact Us

Questions or product information? Please contact:

jan
Jan Hennecke

RBTX & Low-Cost Automation Manager

+1 401 328-7016Contact an Expert

Customer Service