Round Bar Stock

The round rods made of of the iglide® range of bar stock can be ordered in individual lengths from 100 mm to 1000 mm and with a diameter of 10 mm to 100 mm. We offer different materials to meet the different requirements of each application. Here, you can find the right round-rod material - whether for low, medium or high speeds, for temperatures up to +482°F (+250°C) or for mainly stationary or extreme loads, in other words for almost every requirement. Like every igus® product, the round rods are also suitable for dry-running use and are therefore not only maintenance-free, but are also especially hygienic. For example, iglide® round rods are used in the area of medical technology and in the food and packaging industry.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact Us

Questions or product information? Please contact:

Customer Service