Harnessed CAT6 Cables, TPE, Connector A: Telegärtner RJ45 metal, Connector B: Telegärtner RJ45 metal, angled

CAT9531006 product image
igus-icon-lupe
  • Requirements: For extremely heavy duty applications
  • Download Data Sheet
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
igus-icon-lieferzeitCAT9531006
4 PR 26 AWG (0.15)
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Questions or product information? Please contact:

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h