iglide® G, sleeve bearing with flange, mm

Excellent price/performance ratio

iglide® G, sleeve bearing with flange, mm
iglide® G, sleeve bearing with flange, mm drawing
1 from 2
iglide® G, sleeve bearing with flange, mm
iglide® G, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GFM-101216-10
  • Material: iglide® G
  • Shape: Flanged bearings
  • Dimensions:
    • d1 10 mm
    • d2 12 mm
    • d3 16 mm
    • b1 10 mm
    • b2 1 mm
  • More iglide® G parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

iglide® G | The general purpose bearing

*Previously named iglide G300
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Over 650 sizes available from stock
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
  • Self-lubricating and maintenance-free


iglide® G bearings with flange cover an extremely wide range of different requirements. This universal material is ideal for many applications, truly a general purpose bearing material. Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglide® G is the go-to among iglide® materials. It performs exceedingly well in all technical areas and is the classic general purpose performer, primarily with respect to the overall mechanical, thermal and tribological specifications.
When to use it?
  • Economical general purpose performance bearing
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For oscillating and rotational movements
When not to use?

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are designed to be press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The pre press-fit dimension can be up to 2% oversized, because of this,  of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service