iglide® Z polymer flange bearing, metric

Extremely long service life under extreme conditions

iglide® Z, sleeve bearing with flange, mm
iglide® Z, sleeve bearing with flange, mm drawing
1 from 2
iglide® Z, sleeve bearing with flange, mm
iglide® Z, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ZFM-0405-04
  • Material: iglide® Z
  • igus-icon-info
    Articles made from iglide® Z are subject to export restrictions.The relevant form will be sent to you after your order has been received.
  • Shape: Flange bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads

iglide® Z | Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.

  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Dry-running and maintenance-free
  • Standard range from stock


Extremely high compressive strength coupled with high elasticity enables iglide® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are at the same time suitable for temperatures up to +482 °F.


When to use it?
  • For continuous temperatures up to +482 °F long-term or +590 °F short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in connection with high surface pressures
When not to use? 
Use our filter options to find the suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call