The tribo-tape liner from igus® can be used to line a variety of tribologically stressed surfaces and shapes to optimize transportation tasks, for machine beds, etc. With a thickness of 0.5 - 1 mm (+0.15 mm for tape with the adhesive back), the space requirement is very low. It is very easy to work with (the tape can be cut using scissors) and offers optional self-adhesive back on the liner which results in almost unlimited possibilities for use.
The iglide® tribo-tape liner is also available with a self-adhesive back for quick and easy installation. With a self-adhesive back, iglide® A160 / B160 / W160 can be used at temperatures up to 194 ºF and V400 up to 320 ºF.
Low coefficient of friction
Best wear-resistance
Up to 194°F
FDA-compliant
Part Number | Tribo-Tape thickness | ||
---|---|---|---|
A160-T-005-0020 | 0.5 | 3.25 USD | |
A160-T-005-0020-G | 0.71 | 5.22 USD | |
A160-T-005-0050 | 0.5 | 6.94 USD | |
A160-T-005-0050-G | 0.71 | 11.40 USD | |
A160T-5-100 | 0.71 | 11.19 USD | |
A160T-5-100-G | 0.71 | 16.87 USD | |
A160T-0.5-500 | 0.5 | 20.31 USD | |
A160T0.5-500G1 | 0.71 | 41.48 USD | |
A160T-1.0-500 | 1 | 43.76 USD | |
A160T1.0-500G2 | 1.21 | Upon request |
Extreme wear resistance
Low coefficients of friction
-40 °F to +194 °F
Order number | Film width [mm] |
Film thickness [mm] |
|||
---|---|---|---|---|---|
B160T-5-20 | 20 | 0.5 | 3.25 USD | ||
B160-T-005-0020-G | 20 | 0.71 | 5.22 USD | ||
B160T-5-50 | 50 | 0.5 | 6.94 USD | ||
B160-T-005-0050-G | 50 | 0.71 | 16.27 USD | ||
B160-T-005-0100 | 100 | 0.5 | 11.19 USD | ||
B160-T-005-0100-G | 100 | 0.71 | 16.87 USD | ||
B160T-5-500 | 500 | 0.71 | 20.31 USD | ||
B160T-5-500G | 500 | 0.71 | 41.48 USD | ||
B160T-10.0-500 | 500 | 0.5 | Upon request | ||
B160T-10.0-500G | 500 | 1.21 | Upon request |
Low coefficients of friction
Easy to cut
Optional self-adhesive back
Standard width from stock
Individual widths from 20 to 500 mm
Order number | Film width [mm] |
Film thickness [mm] |
|||
---|---|---|---|---|---|
W160-T-005-0020 | 20 | 0.5 | 3.25 USD | ||
W160-T-005-0020-G | 20 | 0.71 | 5.22 USD | ||
W160-T-005-0050 | 50 | 0.5 | 6.94 USD | ||
W160-T-005-0050-G | 50 | 0.71 | 11.40 USD | ||
W160-T-005-0100 | 100 | 0.5 | 11.19 USD | ||
W160-T-005-0100-G | 100 | 0.71 | 16.87 USD | ||
W160-T-005-0120 | 120 | 0.5 | Upon request | ||
W160-T-005-0500 | 500 | 0.5 | 20.31 USD | ||
W160-T-010-0500 | 500 | 1 | 43.76 USD | ||
W160-T-005-0500-G | 500 | 0.71 | 41.48 USD | ||
W160-T-010-0500-G | 500 | 1 | 60.44 USD |
Extremely wear resistant
Highly resistant to media
-40°F (-58°F without adhesive back) up to 320°F
Part Number | Tribo-Tape thickness | ||
---|---|---|---|
V400T-5-120 | 0.5 | 64.81 USD | |
V400T-5-120G2 | 0.71 | 76.04 USD |
Whether as a specially tailored by-the-foot product or freely designed prefabricated parts: We produce your required product in desired width from our iglide® Tribo-Tape.
Options:
iglide® V400: up to +320°F
iglide® A160: up to +158°F
iglide® B160: up to +158°F
General properties | Unit | iglide® A160 |
iglide® V400 |
iglide® B160 |
iglide® W160 |
Testing method |
---|---|---|---|---|---|---|
Density | g/cm³ | 1,0 | 1,51 | 1,0 | 0,95 | |
Color | blue | white | black | white | ||
Max. moisture absorption at 73 °F / 50% r.h. |
% weight | 0,1 | 0,1 | < 0,1 | < 0,1 | DIN 53495 |
Max. water absorption | % weight | 0,1 | 0,2 | < 0,1 | < 0,1 | |
Coefficient of sliding friction, dynamic against steel | µ | 0,09 - 0,19 | 0,15 - 0,20 | 0,13 - 0,20 | 0,12 - 0,20 | |
pv value, max. (dry) | psi x fpm | 7,800 | 14,000 | 7,800 | 7,800 | |
Mechanical properties |
||||||
Modulus of elasticity | psi | 166,938 | 652,700 | 123,600 | 115,900 | DIN 53457 |
Tensile strength at 68 °F | psi | 2,756 | 13,780 | 2,031 | 2,031 | DIN 53452 |
Compressive strength | psi | 5,366 | 6,817 | 5,366 | 5,366 | |
Maximum recommended surface pressure (68°F) | psi | 2,176 | 6,527 | 1,595 | 1,450 | |
Shore-D hardness | 60 | 74 | 59 | 58 | DIN 53505 | |
Physical and thermal properties |
||||||
Max. long-term application temperature (with self-adhesive back) |
°F | +194 | +320 |
+194 | +194 | |
Max. short-term application temperature (with self-adhesive back) |
°F | +212 | +356 (+338) |
+212 | +212 | |
Lower application temperature (with self-adhesive back) |
°F | -58 (-4) | -58 (-4) | -58 (-4) | -58 (-4) | |
Heat conductivity | [W/m x K] | 0,30 | 0,24 | 0,32 | 0,30 | ASTM C 177 |
Coefficient of thermal expansion (at 73 °F) | [K-1 x 10-5] | 11 | 3 | 11 | 11 | DIN 53752 |
Electrical properties |
||||||
Specific contact resistance | Ωcm | > 1012 | > 1012 | > 1012 | > 1012 | DIN IEC 93 |
Surface resistance | Ω | > 1012 | > 1012 | > 1012 | > 1012 | DIN 53482 |
Chemical resistance | iglide ® A160 | iglide ® V400 | iglide ® B160 | iglide ® W160 |
---|---|---|---|---|
Alcohol | + | + | + | + |
Hydrocarbons | + | + | + | + |
Greases, oils without additives | + | + | + | + |
Fuels | + to 0 | + | + to 0 | + to 0 |
Diluted acids | + | + | + | + |
Strong acids | + | + | + | + |
Diluted alkaline | + | + | + | + |
Strong alkaline | + | - | + | + |
Radiation Resistance [Gy] up to | 1 x 105 | 2 x 104 | 1 x 105 | 1 x 105 |
Monday to Friday from 8 am - 8 pm
24h