banner photo featuring four rolls of tribotape on an orange background

High-Performance Anti-Friction Tape from igus®

Wear-resistant tribotape®

  • Wear-resistant, dry-running operation
  • Easy to cut to size
  • Optional self-adhesive back
  • FDA-compliant option available
  • Withstand long-term temperatures up to 390°F

Browse tribotape® products

black anti-friction tape in b160 material

Anti-Friction tribotape

  • High wear resistance
  • Low coefficient of friction
  • Available with adhesive tape strips
Blue A160 Anti-friction tape

FDA-Compliant tribotape

  • FDA-compliant
  • Low coefficient of friction
  • Wear-resistant
Off-white V400 Anti-friction tape

Chemical-Resistant tribotape

  • Up to +390°F long-term
  • Extreme wear resistance
  • Good media resistance

tribotape® Application Stories

Pharmaceutical spray bottles glide quietly and safely

  • What was needed: tribotape anti-friction tape
  • Requirements: The spray bottles must slide safely from one part of the system to the next. The liner should be wear-resistant, washable, low-noise and flexible.
  • Industry: Packaging, pharmaceutical packaging
  • Success for the customer: The optimized sliding properties of tribotape enable trouble-free and safe operation. Simply cut to size and applied, they reduce friction effects to a minimum.
Spray bottles on a conveyor line being guided through the use of tribotape anti-friction tape

Improved reliability and comfort in classic car

  • What was needed: tribotape® anti-friction tape
  • Requirements: Eliminate heavy lubrication that attracts dirt and sand, provide a wear-resistant alternative to PTFE tapes that could withstand constant load without failure, reduce friction, enhance ride comfort and reduce maintenance needs.
  • Industry: Automotive
  • Success for the customer: tribotape was applied to the leaf spring, significantly reducing the friction coefficient, improving wear resistance and preventing mechanical failure due to dirt. The anti-friction tape also reduced noise and absorbed shock for a more comfortable ride.
1960 Morgan Plus 4 improved reliability through anti-friction tape

FAQ: Frequently Asked Questions

  • A160: FDA-oriented, blue, easy visual detection in food areas
  • B160: black, very good wear, clean appearance in visible areas
  • W160: UV-stabilized for outdoor exposure
  • V400: high-temperature and media-resistant for aggressive cleaners and elevated heat
  • High temperature or aggressive media: V400
  • UV and outdoor: W160
  • Frequent cleaning or wet conditions: A160 or B160 are common choices; confirm detergent and sanitizer compatibility for your process
    For continuous immersion or unusual chemistries, check the material data page and run a quick life check.
  • FDA / food contact: A160 is the primary tribotape® grade positioned for food-area use. Confirm region, media, and cleaning agents.
  • ESD: F160 tribotape® is ESD-compliant. Verify the required resistivity range, grounding scheme, and process conditions for your application. For alternatives or layered solutions, consult igus engineering.

Contact Us

Questions or product information? Please contact:

Nate Guadagni
Nate Guadagni

Tribotape Product Manager

1 401 438-2200Contact an Expert

Customer Service