iglide® Belt Rollers

Self-lubricating belt rollers offer oil-free deflection for conveyor belts

  • Tight deflection radii
  • Maintenance-free
  • Self-lubricating
  • No risk of lubricant contamination
  • Durable and wear-resistant
  • Hygienic design without ball or needle cages
  • Easy to clean
  • FDA-compliant
  • Resistant to temperature, chemicals, dirt and corrosion

Customer Applications

Krones AG

Krones AG Packaging System

raw food processing

Raw Baking Food Processing

conveyor rollers for beverage packaging

Beverage and Bottling Industry


Browse Belt Rollers

iglide® A160

iglide® A160

  • FDA-compliant for repeated food contact
  • Highly chemical-resistant and food-safe
  • Blue for optical detectability
  • 4x longer service life vs standard POM
iglide® A180

iglide® A180

  • The FDA-compliant all-rounder
  • Good media resistance
  • Suitable for wet environments
  • For speeds up to 0.3m/s*
iglide A250 belt roller

iglide® A250

  • Very wear-resistant
  • FDA and EU10/2011-compliant
  • Excellent coefficient of friction
  • For high belt preload and speeds up to 0.7m/s*
iglide H1 belt roller

iglide® H1

  • High resistance to media, temps, & chemicals
  • High wear resistance in extreme ambient conditions
  • For high belt preload and speeds up to 0.7m/s*
iglide P210 belt roller

iglide® P210

  • For an exceptionally long service life
  • Suitable for a large number of applications
  • Extremely wear-resistant
  • For speeds up to 0.5m/s*
Custom Machined Options

Custom Machined Options


Wear test in the test laboratory

Wear rates of the different iglide® materials

Wear test conveyor rollers
Wear rate of iglide materials for conveyor rollers

Browse the Toolbox

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service