readycable® encoder cable suitable for Stöber encoder ED(SLASH)EK iSDS4000, base cable iguPUR 15 x d

MAT9541601 product image
igus-icon-lupe
  • Requirements: For flexing applications
  • Download Data Sheet
  • Outer jacket: iguPUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Silicone-free
  • Flame retardant
  • chainflex® class: 3.1.3.1
igus-icon-lieferzeitMAT9541601
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Contact us

Questions or product information? Please contact:

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h