Browse Catalogs
RBTX: Browse the Robotics Marketplace
Help us Improve our Website - Give Feedback
Shopping Cart
(0)
DE-DE (US)
Shop
Configurators
Product Information
Industries
Services
Resources
Company
Inquiry/Contact
US
(EN)
Change Language :
US (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Flexible Cables
igus-icon-arrow-right
Cable Assemblies
igus-icon-arrow-right
Sensor and Actuator Cables
igus-icon-arrow-right
Proximity switches CF10 - CF.INI
igus-icon-arrow-right
chainflex® Linking cable 360° shielded straight M12 x 1, CF.INI CF10
chainflex® Linking cable 360° shielded straight M12 x 1, CF.INI CF10
igus-icon-lupe
Outer jacket: TPE
Download Data Sheet
Overall shield
Coolant resistant
Low-temperature-flexible
Hydrolysis and microbe-resistant
Halogen-free and Silicone-free
UV-resistant and PVC-free
CFRIP®
chainflex® class
: 7.6.4.1
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit
MAT90424082
Number of poles
5-pole (4-pole + PE)
Connector A
BG, M12
Connector B
SG, M12
Cable length [ft]
6.6 (2 m)
igus® article description
CF10.INI-P5-C-M12-BG/M12-SG-2
Info
Info
igus-icon-info
igus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.
Technical Data
Product Description
Online Tools
Downloads
Technical Data
igus-icon-plus
Product Description
igus-icon-plus
Online Tools
igus-icon-plus
Downloads
igus-icon-plus
Unsure whether it fits?
igus-icon-lebensdauerrechner
Calculate service life
4-year guarantee
You can expect that from us.
igus-icon-3arrow
CFRIP®
50% time saving during stripping.
igus-icon-3arrow
Contact us
Questions or product information? Please contact:
Stephen Van Dam
igus-icon-phone
+1 401 438-2200
Contact an Expert
Customer Service
Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
Book an appointment with a Product Expert
igus-icon-arrow-up