igusigus-icon-cart(0)

readycable® bus cable suitable for B&R iX67CA0E41.xxxx, base cable TPE 12.5 x d

MAT9930105 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, flame-retardant TPE mixture Overall shield: extremely flexible braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure extruded, gusset-filling TPE mixture 6. Core insulation: mechanically high-quality TPE mixture (according to bus specification) 7. Conductor: fine-wire strand in especially bending-stable version consisting of bare copper wires<br /> 
igus-icon-lupe
1 of 2
MAT9930105 product image
1. Outer jacket: pressure extruded, flame-retardant TPE mixture Overall shield: extremely flexible braiding made of tinned copper wires 3. Shield film: aluminium-coated plastic foil 4. Inner jacket: pressure extruded, gusset-filling TPE mixture 6. Core insulation: mechanically high-quality TPE mixture (according to bus specification) 7. Conductor: fine-wire strand in especially bending-stable version consisting of bare copper wires<br /> 
  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1