igusigus-icon-cart(0)

readycable® control cable suitable for Omron JZSP-CSM22-xx-E-G1, base cable iguPUR 12.5 x d

MAT9512114 product image
igus-icon-lupe
1. Pressure-extruded iguPUR mixture 2. Braid made of tinned copper wires 3. Plastic foil 4. Mechanically high-quality PVC mixture 5. Stranded wire made of bare copper wires 6. Plastic yarn
igus-icon-lupe
1 of 2
MAT9512114 product image
1. Pressure-extruded iguPUR mixture 2. Braid made of tinned copper wires 3. Plastic foil 4. Mechanically high-quality PVC mixture 5. Stranded wire made of bare copper wires 6. Plastic yarn
  • Requirements: For flexing applications
  • Outer jacket:
  • iguPUR
  • Overall shield
  • Flame retardant Silicone-free UV-resistant Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • chainflex® class: 3.1.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h