igusigus-icon-cart(0)

readycable® control cable suitable for Omron R88A-CAWExxxB, base cable PUR 6.8 x d

MAT9810019 product image
igus-icon-lupe
1. Pressure extruded PUR mixture 2. Flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality TPE mixture 5. Fine-wire stranded made of bare copper wires 6. High tensile strength centre element
igus-icon-lupe
1 of 2
MAT9810019 product image
1. Pressure extruded PUR mixture 2. Flexible braiding made of tinned copper wires 3. Pressure extruded, gusset-filling TPE mixture 4. Mechanically high-quality TPE mixture 5. Fine-wire stranded made of bare copper wires 6. High tensile strength centre element
  • Requirements: For heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • CFRIP®
  • chainflex® class: 5.5.3.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Stephen Van Dam
Stephen Van Dam

igus-icon-phone+1 401 438-2200

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h