chainflex® motor cable CFCRANE

CFCRANE1X35/16-6/10kV product image
igus-icon-lupe
1. Pressure-extruded, especially abrasion-resistant and highly flexural strength igupren mixture<br />2. Extremely flexurally strong winding made of tinned copper wires<br />3. Conductive rubber<br />4. Extruded PM insulation between between conductive rubber<br />5. Braided conductor in especially flexurally strong version made of tinned copper wires
igus-icon-lupe
play iconCFCRANE1X35/16-6/10kV video
igus-icon-lupe
1 from 3
CFCRANE1X35/16-6/10kV product image
1. Pressure-extruded, especially abrasion-resistant and highly flexural strength igupren mixture<br />2. Extremely flexurally strong winding made of tinned copper wires<br />3. Conductive rubber<br />4. Extruded PM insulation between between conductive rubber<br />5. Braided conductor in especially flexurally strong version made of tinned copper wires
CFCRANE1X35/16-6/10kV video
  • Requirements: For maximum voltages and outputs
  • Download Data Sheet
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-2-1
  • chainflex® class: 6.6.3.1
igus-icon-lieferzeitCFCRANE1X35/16
1 x 2 AWG/6 AWG (35.0/16.0)

Contact Us

Questions or product information? Please contact:

Customer Service