igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
- The size 1030 detent slide can be optionally supplemented with a selectable preload.
- The standard rails are available in hard anodized, silver and black clear anodized and up to a length of 3,000 mm. We offer undrilled rail profiles for individual hole patterns
- PTFE-free, PFAS-tested with iglidur® JGPF. Weight force 10 N, rail length 300 mm, speed 0.002 m/s, acceleration 0.1 m/s², mileage 16,936 km
-
The linear guide enables dry-running operation without external lubrication and is therefore maintenance-free
igus-icon-lieferzeitWWP-06-20-04-LM
06-20